

Brand: Bryant
Catalog ID: SCD250
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
11,000 lbs
Catalog Number
SCD250
Construction
Woven
Load Capacity
2200
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Slack Grip
Style
Closed Mesh, Double Weave
Type
Offset Eye
UPC
781786271623
Cable Diameter Range
2.50 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
11,000 lbs
Load Capacity
2200
Carton Quantity
2