

Brand: Bryant
Catalog ID: SCD300
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
14,500 lbs
Catalog Number
SCD300
Construction
Woven
Load Capacity
2900
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Slack Grip
Style
Closed Mesh, Double Weave
Type
Offset Eye
UPC
781786271647
Cable Diameter Range
3.00 in-3.49 in
Cable Size
3.00-3.49" (7.62-8.86)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
14,500 lbs
Load Capacity
2900
Carton Quantity
2