HUBBELL
Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.50-1.74"
Image of SSR150 Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.50-1.74"
Image of SSR150 Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.50-1.74"

Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.50-1.74"

Brand: Bryant

Catalog ID: SSR150

Bryant Wire and Cable Management, Pulling Grip, Split Mesh, Rod Closing, Offset Eye, 1.50-1.74" Cable Range

  • Split Mesh
  • Rod Closing
  • Offset Eye
  • 1.50-1.74" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

5,800 lbs

Catalog Number

SSR150

Construction

Woven

Load Capacity

1160

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Slack Grip

Style

Split Mesh, Rod Closing, Single Weave

Type

Offset Eye

UPC

781786271784

Conductor Related

Cable Diameter Range

1.50 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Cable Specification

UL Listed Circuit Wire

Force Related

Approx Breaking Strength

5,800 lbs

Load Capacity

1160