

Brand: Bryant
Catalog ID: PHS500
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
40,000 lbs
Catalog Number
PHS500
Construction
Woven
Load Capacity
8000
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Underground K-Type
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280229
Cable Diameter Range
5.00 in-5.99 in
Cable Size
5.00-5.99" (12.70-51.21)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
40,000 lbs
Load Capacity
8000