

Brand: Connector Mfg. Co. (CMC)
Catalog ID: PV4-600
Catalog Number
PV4-600
Material
Aluminum
Product Type
1 Cable
Type
Bolted Lugs & Terminals
UPC
192663135561
Dimensions
4.91 in x 2.5 in x 3 in
Height
3 in
Length
4.91 in
Width
2.5 in
Conductor - Copper Str Size Range
600 Kcmil-2 (4) AWG