
Brand: OHIO BRASS
Catalog ID: 2184137224
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Application
Distribution
Bracket Type
NEMA 4x5 Crossarm Bracket
Catalog Number
2184137224
Color
Gray Housing
Material
ESP™ Polymer Housing
Type
Station Low
UPC
096359749837
Depth
4.25 in
Height
14.72 in
Stud Type
3/8-16
Width
7.13 in
Current - Low Current Long Duration (LCLD) Test
550
Duty Cycle
15 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
42.9 kV
Maximum Discharge Voltage
MCOV
12.7 kV
Pressure Relief Capability-Symmetrical rms (kA)
40
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - Lightning Impulse
33.7
Withstand Voltage - Switching Impulse
52.8
Bracket Type
NEMA 4x5 Crossarm Bracket