HUBBELL
1

PVI-LP Arrester (39 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 214539C2CC

IEC Class Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Application

Distribution

Bracket Type

None

Catalog Number

214539C2CC

Color

Gray Housing

Material

ESP™ Polymer Housing

Dimensions

Depth

4.25 in

Height

26.937 in

Width

8.88 in

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

550 A

Duty Cycle

48 kV

Frequency Rating

48-62 Hz

MCOV

39 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Bracket Type

None