HUBBELL
1

PVI-LP Arrester (5.1 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: 3028053002

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

General

Catalog Number

3028053002

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Hardware

4-Hole NEMA Pad Line Terminal

Type

Intermediate

Electrical Ratings

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

17.1 kV

Maximum Discharge Voltage

  • 13.6 kV @ 1.5 kA
  • 14.4 kV @ 3 kA
  • 15 kV @ 5 kA
  • 16.2 kV @ 10 kA
  • 17.9 kV @ 20 kA
  • 20.2 kV @ 40 kA

MCOV

5.1 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Withstand Voltage - 60 Hz Wet

13.5

Withstand Voltage - Lightning Impulse

21.1

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Maximum Operating Altitude

12000 ft

Logistics

Carton Quantity

2