HUBBELL
1

PVR Optima (17 kV MCOV, 7333 Hardware)

Brand: OHIO BRASS

Catalog ID: 2216177333

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216177333

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

Dimensions

Height

12.4 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

7.7 in (195.58 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

9.7 in (246.38 mm)

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

27.2 in (691 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

21 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

61.7 kV

Maximum Discharge Voltage

  • 47.5 kV @ 1.5 kA
  • 49.5 kV @ 3 kA
  • 51.6 kV @ 5 kA
  • 55.6 kV @ 10 kA
  • 61.4 kV @ 20 kA
  • 71.2 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

40.9 kV

MCOV

17 kV

Minimum Strike

9.7 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

44.8

Withstand Voltage - Lightning Impulse

101.4

Force Related

Cantilever Bending Strength - Max.

135 Nm

Configuration

Mounting Position

Upright