
Brand: OHIO BRASS
Catalog ID: 2216087233
High quality distribution surge arresters backed by more than 35 years of excellent field exposure
Application
Distribution
Bracket Type
Cantilever Bending Strength - Max.
135 Nm
Catalog Number
2216087233
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
Height
9.4 in
Stud Type
3/8-16
Creep and Leakage Distance
13.8 in (351 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
9 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
27.6 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
18 kV
MCOV
7.65 kV
Minimum Strike
6.1 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
20.2
Withstand Voltage - Lightning Impulse
46.3
Cantilever Bending Strength - Max.
135 Nm
Bracket Type
Mounting Position
Upright