
Brand: OHIO BRASS
Catalog ID: 2216207254
Application
Distribution
Bracket Type
NEMA 6x6 Crossarm Bracket
Cantilever Bending Strength - Max.
135 Nm
Catalog Number
2216207254
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
Depth
4 in
Height
14.12 in
Stud Type
3/8-16
Width
8.75 in
Creep and Leakage Distance
32.4 in (823 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
24 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
72.2 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
47.8 kV
MCOV
19.5 kV
Minimum Strike
11.3 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Cantilever Bending Strength - Max.
135 Nm
Bracket Type
NEMA 6x6 Crossarm Bracket
Mounting Position
Upright