


Brand: OHIO BRASS
Catalog ID: 2216057333
Application
Distribution
Bracket Type
Transformer Bracket
Cantilever Bending Strength - Max.
135 Nm
Catalog Number
2216057333
Color
Gray Housing
Material
ESP™ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359660835
Depth
4 in
Height
8.64 in
Stud Type
3/8-16
Width
7 in
Creep and Leakage Distance
13.8 in (351 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
6 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
21 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
13.5 kV
MCOV
5.1 kV
Minimum Strike
6.1 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Cantilever Bending Strength - Max.
135 Nm
Bracket Type
Transformer Bracket
Mounting Position
Upright