HUBBELL
Image of SD70N Quadrant Strain Clamp - Aluminum
Buy America(n) Qualified

Quadrant Strain Clamp - Aluminum

Brand: ANDERSON

Catalog ID: SD70N

For tranmission line construction with all aluminum, ACSR or aluminum alloy conductor or for Alumoweld shield wire.

Quadrant strain clamps are used for transmission line deadends.

  • "Type SD is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: SD70NBNK
  • Bolt and clevis pin will be the same diameter
  • For Corona Free applications on EHV lines, add suffix "CRF" to catalog number. Example: SD70NCRF"

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

SD70N

Fitting Type

None

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Product Category

Bolted Deadend - Quadrant

Strength Rating - Ultimate Body

20000 lb

Style

SD

Type

Bolted

U-Bolts

4 in

UPC

096359325482

Dimensions

Clamping - Maximum

0.75 in

Clamping - Minimum

0.3 in

Clevis Opening

0.938 in

Diameter - Clevis Pin

0.625 in

Diameter - Eye Hole

1.25 in

Height

8.38 in

Length

10.25 in

Weight

4.655 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.30- 0.75

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

20000 lb

Logistics

Pallet Quantity

288