HUBBELL
Image of SD130SA15503 Quadrant Strain Clamp - Aluminum

Quadrant Strain Clamp - Aluminum

Brand: ANDERSON

Catalog ID: SD130SA15503

For tranmission line construction with all aluminum, ACSR or aluminum alloy conductor or for Alumoweld shield wire.

Quadrant strain clamps are used for transmission line deadends.

  • "Type SD is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: SD130SBNK
  • Bolt and clevis pin will be the same diameter
  • The "S" suffix indicates the component will come supplied with socket eye SA15503
  • Socket SA15503 is rated for a connection to an ANSI class 52-8/52-11 insulator
  • For Corona Free applications on EHV lines, add suffix "CRF" to catalog number. Example: SD130SCRF"

General

Bolt Installation Torque (Recommended)

720 in-lbs

Catalog Number

SD130SA15503

EU RoHS Indicator

No

Fitting Type

Socket

Material - Body

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

Aluminum Alloy

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Bolted Deadend - Quadrant

Strength Rating - Ultimate Body

30000 lb

Style

SD

Type

Bolted

U-Bolts

5

UPC

096359325277

Dimensions

Clamping - Maximum

1.39 in

Clamping - Minimum

0.7 in

Clevis Opening

1.438 in

Diameter - Clevis Pin

0.75 in

Diameter - Eye Hole

1.5 in

Height

13.13 in

Length

14 in

Weight

16.7 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.70- 1.39

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

720 in-lbs

Strength Rating - Ultimate Body

30000 lb

Logistics

Carton Quantity

48