HUBBELL
Image of BR1200N Quadrant Strain Clamp - Copper Substation Cable Bus

Quadrant Strain Clamp - Copper Substation Cable Bus

Brand: ANDERSON

Catalog ID: BR1200N

"Aluminum Bolted Quadrant Strain Clamps are designed to be used primarily for deadending copper substation cable bus. These clamps are compact for greatest phase clearance. During installation the cable will slide free under the U-Bolts, or if preferred, U-Bolts may be removed and cable laid in clamp grooves from the side. Material: Clamp-Aluminum Alloy, Socket-Galvanized Ductile iron, Clamping Range: 0.811"-1.152""

  • "Type BR1 is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BR1200NBNK
  • Bolt and clevis pin will be the same diameter"

General

Bolt Installation Torque (Recommended)

720 in-lbs

Fitting Type

None

Material - Body

Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

High Strength Bronze

Material - Pin (Cotter)

Stainless Steel

Product Category

Quadrant

Strength Rating - Ultimate Body

15000 lb

Style

BR1

Type

Bolted

U-Bolts

3 in

Dimensions

Clamping - Maximum

1.63 in

Clamping - Minimum

1.411 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Height

5 in

Length

12.75 in

Weight

15 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.411- 1.630

Certifications And Compliance

Industry Standard(s)

ANSI C119.4