HUBBELL
Image of BLP075G12000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP075G12000

QuadriSil Braced Line Post 230kV, Gain base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Braced Line Post

Catalog Number

BLP075G12000

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

985 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11220 lb

Tensile Strength

7500 lb.

Type

Braced Line Post

UPC

096359508496

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

123 in x 8.06 in x 26.26 in

Distance From Pole

2 in

Height

26.26 in

Length

123 in

Length - Brace Section

128

Length - Effective

86.6 in

Length - Suspension Insulator

121.3

Rod Diameter

2.5

Weight

94.5 lb

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

72.1

Creep and Leakage Distance

196

Critical Impulse Flashover (CIFO) - Negative

1210

Critical Impulse Flashover (CIFO) - Positive

1110

Flashover Voltage - 60 Hz Dry

745 kV

Flashover Voltage - 60 Hz Wet

640 kV

Voltage Rating

230 V

Withstand Voltage - 60 Hz Dry

745

Withstand Voltage - 60 Hz Wet

480 kV

Withstand Voltage - Lightning Impulse (Negative)

1085 kV

Withstand Voltage - Lightning Impulse (Positive)

995 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

985 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11220 lb

Tensile Strength

7500 lb.