HUBBELL
Image of BLP048P00000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP048P00000

Quadri*Sil Braced Line Post 138kV, Pivoting

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post with a pivoting base for more degrees of freedom braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Pivoting Horizontal V Assembly

Catalog Number

BLP048P00000

Fitting - Ground End

Pivot

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

7500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10270 lb

Tensile Strength

7500 lb.

Type

Pivoting Horizontal V Assembly

UPC

096359667391

Dimensions

Angle

0

Diameter - Shed(s)

5.06

Dimensions

10 in x 10 in x 56.0 in

Distance From Pole

20 in

Height

56 in

Length

10 in

Length - Brace Section

65.7

Length - Effective

57.9 in

Length - Suspension Insulator

58.7

Rod Diameter

2.5

Width

10 in

Electrical Ratings

Arc Distance - Dry

43

Creep and Leakage Distance

126

Critical Impulse Flashover (CIFO) - Negative

720

Critical Impulse Flashover (CIFO) - Positive

650

Flashover Voltage - 60 Hz Dry

460 kV

Flashover Voltage - 60 Hz Wet

410 kV

Voltage Rating

115/138 V

Withstand Voltage - 60 Hz Dry

460

Withstand Voltage - 60 Hz Wet

305 kV

Withstand Voltage - Lightning Impulse (Negative)

680 kV

Withstand Voltage - Lightning Impulse (Positive)

585 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

7500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

10270 lb

Tensile Strength

7500 lb.