HUBBELL
Image of P250024S0080 Quadri*Sil Horizontal Line Post Insulator
Image of P250024S0080 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250024S0080

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

5420 LB

Cantilever Bending Strength - Routine

2710 LB

Catalog Number

P250024S0080

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

20

Product Type

Standard Leak

Shed Style

Uniform

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

15 in

Length - Effective

36.9 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

25 IN (635 MM)

Creep and Leakage Distance

63 IN (1600 MM)

Critical Impulse Flashover (CIFO) - Negative

505

Critical Impulse Flashover (CIFO) - Positive

385

Flashover Voltage - 60 Hz Dry

255

Flashover Voltage - 60 Hz Wet

235

kV Class

69 kV

Force Related

Cantilever Bending Strength - Max.

5420 LB

Cantilever Bending Strength - Routine

2710 LB

Configuration

Number of Sheds

20