HUBBELL
Image of P250135S1030 Quadri*Sil Horizontal Line Post Insulator
Image of P250135S1030 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250135S1030

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

1110 LB

Cantilever Bending Strength - Routine

555 LB

Catalog Number

P250135S1030

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Horizontal Clamptop

Number of Sheds

112

Product Type

Standard Leak

Shed Style

Uniform

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

14 in

Length - Effective

146.6 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

136.3 IN (3462 MM)

Creep and Leakage Distance

353 IN (8966 MM)

Critical Impulse Flashover (CIFO) - Negative

2200

Critical Impulse Flashover (CIFO) - Positive

2125

Flashover Voltage - 60 Hz Dry

1295

Flashover Voltage - 60 Hz Wet

1010

kV Class

500 kV

Force Related

Cantilever Bending Strength - Max.

1110 LB

Cantilever Bending Strength - Routine

555 LB

Configuration

Number of Sheds

112