HUBBELL
Image of P250094S9030 Quadri*Sil Horizontal Line Post Insulator
Image of P250094S9030 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250094S9030

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

1590 LB

Cantilever Bending Strength - Routine

795 LB

Catalog Number

P250094S9030

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

78

Product Type

Standard Leak

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length

12 in

Length - Effective

112.7 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

95.1 IN (2415 MM)

Creep and Leakage Distance

246 IN (6248 MM)

Critical Impulse Flashover (CIFO) - Negative

1585

Critical Impulse Flashover (CIFO) - Positive

1495

Flashover Voltage - 60 Hz Dry

950

Flashover Voltage - 60 Hz Wet

780

kV Class

345 kV

Force Related

Cantilever Bending Strength - Max.

1590 LB

Cantilever Bending Strength - Routine

795 LB

Configuration

Number of Sheds

78