HUBBELL
Image of P250130S9070 Quadri*Sil Horizontal Line Post Insulator
Image of P250130S9070 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250130S9070

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

1160 LB

Cantilever Bending Strength - Routine

580 LB

Catalog Number

P250130S9070

Fitting - Ground End

Steel Gain

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

108

Product Type

Standard Leak

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length

12 in

Length - Effective

141.1 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

131.4 IN (3337 MM)

Creep and Leakage Distance

341 IN (8661 MM)

Critical Impulse Flashover (CIFO) - Negative

2125

Critical Impulse Flashover (CIFO) - Positive

2050

Flashover Voltage - 60 Hz Dry

1255

Flashover Voltage - 60 Hz Wet

985

kV Class

500 kV

Force Related

Cantilever Bending Strength - Max.

1160 LB

Cantilever Bending Strength - Routine

580 LB

Configuration

Number of Sheds

108