Brand: OHIO BRASS
Catalog ID: P250106S008B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1400 LB
Cantilever Bending Strength - Routine
700 LB
Catalog Number
P250106S008B
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
88
Shed Style
Uniform
UPC
096359743903
Diameter - Shed(s)
5.06
Length - Effective
117.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
107.2 IN (2722 MM)
Creep and Leakage Distance
278 IN (7061 MM)
Critical Impulse Flashover (CIFO) - Negative
1750
Critical Impulse Flashover (CIFO) - Positive
1665
Flashover Voltage - 60 Hz Dry
1040
Flashover Voltage - 60 Hz Wet
850
kV Class
345 kV