
Brand: OHIO BRASS
Catalog ID: P250116S008B
The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Cantilever Bending Strength - Max.
1290 LB
Cantilever Bending Strength - Routine
645 LB
Catalog Number
P250116S008B
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
96
Shed Style
Uniform
Diameter - Shed(s)
5.06
Length - Effective
126.9 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Arc Distance - Dry
116.9 IN (2969 MM)
Creep and Leakage Distance
303 IN (7696 MM)
Critical Impulse Flashover (CIFO) - Negative
1900
Critical Impulse Flashover (CIFO) - Positive
1820
Flashover Voltage - 60 Hz Dry
1125
Flashover Voltage - 60 Hz Wet
910
kV Class
345 kV
Cantilever Bending Strength - Max.
1290 LB
Cantilever Bending Strength - Routine
645 LB
Number of Sheds
96