HUBBELL
Image of S120069HA07A Quadri*Sil Suspension Insulator
Image of S120069HA07A Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand: OHIO BRASS

Catalog ID: S120069HA07A

120Kn High leak, Y 16mm Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

General

Catalog Number

S120069HA07A

Fitting - Ground End

IEC Socket

Fitting - Live Line End

IEC Ball Fitting

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

64

Shed Style

Alternating

Strength Rating - Ultimate

26977 lb

Tensile Strength

120kN, 5/8 IN (16 MM)

Tensile Strength - Routine

60 kN

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2.8 IN

Length - Effective

78.79 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

69.5 IN (1766 MM)

Creep and Leakage Distance

206 IN (5237 MM)

Flashover Voltage - 60 Hz Dry

690 kV

Flashover Voltage - 60 Hz Wet

640 kV

Voltage Rating

230000 V

Withstand Voltage - 60 Hz Wet

435

Withstand Voltage - Lightning Impulse (Negative)

1135 kV

Withstand Voltage - Lightning Impulse (Positive)

1125 kV

Force Related

Strength Rating - Ultimate

26977 lb

Tensile Strength

120kN, 5/8 IN (16 MM)

Tensile Strength - Routine

60 kN

Configuration

Number of Sheds

64