Brand: OHIO BRASS
Catalog ID: S120056EA070
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.
Catalog Number
S120056EA070
Fitting - Ground End
IEC Socket
Fitting - Live Line End
IEC Ball
Material - End Fitting
Ductile Iron
Number of Sheds
50
Shed Style
Alternating
Tensile Strength
120 kN 5/8 IN (16 MM)
Tensile Strength - Routine
13,500 lbs
Diameter - Shed(s)
Major: 5.83'', Minor: 4.61''
Length - Effective
68.3 in
Thickness - Housing
Greater than 3MM
Arc Distance - Dry
59 IN (1499 MM)
Creep and Leakage Distance
240.4 IN (6107 MM)
Critical Impulse Flashover (CIFO) - Negative
950 kV
Critical Impulse Flashover (CIFO) - Positive
930 kV
Flashover Voltage - 60 Hz Dry
575 kV
Flashover Voltage - 60 Hz Wet
540 kV
kV Class
161 kV