

Brand: OHIO BRASS
Catalog ID: S025032S0000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025032S0000
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
30
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359608110
Diameter - Shed(s)
2.9 IN
Length - Effective
45.74 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
32.3 IN (821 MM)
Creep and Leakage Distance
83 IN (2096 MM)
Critical Impulse Flashover (CIFO) - Negative
460 kV
Critical Impulse Flashover (CIFO) - Positive
475 kV
Flashover Voltage - 60 Hz Dry
340 kV
Flashover Voltage - 60 Hz Wet
320 kV
Withstand Voltage - 60 Hz Wet
205 kV
Withstand Voltage - Lightning Impulse (Negative)
545 kV
Withstand Voltage - Lightning Impulse (Positive)
560 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
30