

Brand: OHIO BRASS
Catalog ID: S025040S0000
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025040S0000
Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
38
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359510789
Diameter - Shed(s)
2.9 IN
Length - Effective
54.38 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
41 IN (1040 MM)
Creep and Leakage Distance
105 IN (2654 MM)
Critical Impulse Flashover (CIFO) - Negative
590 kV
Critical Impulse Flashover (CIFO) - Positive
600 kV
Flashover Voltage - 60 Hz Dry
435 kV
Flashover Voltage - 60 Hz Wet
415 kV
Withstand Voltage - 60 Hz Wet
255 kV
Withstand Voltage - Lightning Impulse (Negative)
685 kV
Withstand Voltage - Lightning Impulse (Positive)
695 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
38