

Brand: OHIO BRASS
Catalog ID: S025051S2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S025051S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
48
Shed Style
Uniform
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
UPC
096359443353
Diameter - Shed(s)
2.9 IN
Length - Effective
63.54 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
51.8 IN (1315 MM)
Creep and Leakage Distance
132 IN (3353 MM)
Critical Impulse Flashover (CIFO) - Negative
750 kV
Critical Impulse Flashover (CIFO) - Positive
750 kV
Flashover Voltage - 60 Hz Dry
540 kV
Flashover Voltage - 60 Hz Wet
510 kV
Withstand Voltage - 60 Hz Wet
325 kV
Withstand Voltage - Lightning Impulse (Negative)
865 kV
Withstand Voltage - Lightning Impulse (Positive)
865 kV
Strength Rating - Ultimate
25000 lb
Tensile Strength
25 kip, 5/8'' (16 mm)
Tensile Strength - Routine
12,500 lbs
Number of Sheds
48