HUBBELL
QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator
Image of QWSTF184 QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator

QUIK-WRAP™ Series, Formed Wire Side Tie, F-Neck Insulator

Brand: FARGO

Catalog ID: QWSTF184

F-Neck Insulator QUIK-WRAP™ Side Tie for 796, 954 and 1033.5 ACSR; 954, 1033.5 and 1113 AAC

For securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators. Fargo Quik-Wrap™ side ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • QUIK-WRAP™ Side Ties are used for securing bare or plastic jacketed conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

General

Application

Side Tie

Catalog Number

QWSTF184

Color Code

Yellow

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Series

QUIK-WRAP™ Series

Type

Formed Wire

UPC

096359497776

Dimensions

Dimensions

40.000 in x 3.206 in x 1.286 in

Height

1.286 in

Length

40 in

Weight

.800 lb

Width

3.206 in

Conductor Related

Conductor Diameter - Maximum

1.24

Conductor Diameter - Minimum

1.097

Conductor Diameter Range

1.097 - 1.24

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400