HUBBELL
Image of QWSP4378 QUIK-WRAP™ Series, Formed Wire Spool Tie

QUIK-WRAP™ Series, Formed Wire Spool Tie

Brand: FARGO

Catalog ID: QWSP4378

QUIK-WRAP™ Spool Tie for 4/0 ACSR, 4/0 AAC, 4/0 AAAC; 1/0 and 2/0 Plastic Jacketed

QUIK-WRAP™ Spool Ties are used in applications where the spool insulator is mounted either horizontally or vertically and the conductor is aligned to sit in the groove of the insulator. Fargo QUIK-WRAP™ Spool Ties are designed for use with ACAR, ACSR, AAC, AAAC, Compacted ACSR & AWAC®.

  • QUIK-WRAP™ Spool Ties are used for securing the conductor in the side groove of horizontally or vertically mounted spool insulators.
  • For 1-3/4” neck diameter interchangeable headstyle insulators
  • Recommended for use with ANSI Class 53-1, 53-2 & 53-3 Spool Insulators.

General

Application

Spool Tie

Catalog Number

QWSP4378

Color Code

Red

Insulator Throat Neck Type

Spool

Material

Aluminum Clad Steel

Product Category

Ties

Series

QUIK-WRAP™ Series

Type

Formed Wire

UPC

096359473404

Dimensions

Length

32 in

Weight

.360 lb

Conductor Related

Conductor Diameter - Maximum

0.588

Conductor Diameter - Minimum

0.521

Conductor Diameter Range

0.521 - 0.588

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400