

Brand: Killark
Catalog ID: R-65
Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.
Application
To reduce the trade size of a taped hole or hub.
Catalog Number
R-65
Color
Silver
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
R Series
Type
Reducing Bushing
UPC
783936570150
Dimensions
2.38 in x 2.38 in x 1.03 in
Gross Weight with Packaging
0.16
Height
1.03 in
Hub Size
2" to 1-1/2"
Length
2.38 in
Weight
0.16 lb
Width
2.38 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
10