HUBBELL
Image of RA6UCSL RA6UCSL, Underground - Tap Kit, Street Lighting
Image of RA6UCSL RA6UCSL, Underground - Tap Kit, Street Lighting

RA6UCSL, Underground - Tap Kit, Street Lighting

Brand:

Burndy

Catalog ID:

RA6UCSL

URD Street lighting Tap Kit (Heat Shrink), #6 Str - #12 Sol Al/Cu.

Kit includes connector, mounting hardware and insulating sleeve

Product details

General

Catalog Number

RA6UCSL

Connector Type

Heat Shrink

Insulation

Y

Plated

N

Plating Type

Unplated

UPC

781810182154

Conductor Related

Conductor - AL Str Size

6 AWG

Conductor - AL Str Size Range

6 AWG

Conductor - Copper Solid Size

12 AWG

Conductor - Copper Solid Size Range

12 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

2664

Resources and downloads