HUBBELL
Raceway, PlugTrak, 15A 125V,, 6' Length, 2 USB, 4 Duplex, White
Image of PT156112UW Raceway, PlugTrak, 15A 125V,, 6' Length, 2 USB, 4 Duplex, White
Image of PT156112UW Raceway, PlugTrak, 15A 125V,, 6' Length, 2 USB, 4 Duplex, White

Raceway, PlugTrak, 15A 125V,, 6' Length, 2 USB, 4 Duplex, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT156112UW

Raceway, Portable Non-Metallic PlugTrak, 6' Length, 15A 125V, 2) USB, 4) Tamper Resistant Duplex Openings, White

  • Tamper Resistant
  • Type-A USB
  • Available in 5 ft. or 6 ft. lengths
  • Hard wired PlugTrak® mates with LANTrak® fittings and boxes

General

Catalog Number

PT156112UW

Product Family

Non-Metallic

Style

Standard

Type

Single Circuit

UPC

783585563077

Dimensions

Weight

3.15 lb

Logistics

Carton Quantity

1