

Brand: Hubbell Premise Wiring
Catalog ID: 110WMK
Standard Product
Catalog Number
110WMK
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
NEXTSPEED Wall Mount Kits
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
12
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Product Family
Cat 5E
Protection
None
Specifications
UPC
662620820279
Dimensions
25.8 in x 10.2 in x 5.5 in
Height
5.5 in
Length
25.8 in
Width
10.2 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
300-Pair W/4-Pair Connecting Blocks
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Verified To Meet And Exceed Category 5E ANSI/TIA/EIA-568-C.2 ConNECting Hardware SpecifICations
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
12