HUBBELL
Image of VS76H Rack, Vertical Channel, 7' x 6", Hinged, Black
Image of VS76H Rack, Vertical Channel, 7' x 6", Hinged, Black

Rack, Vertical Channel, 7' x 6", Hinged, Black

Brand: Hubbell Premise Wiring

Catalog ID: VS76H

Rack, Vertical Channel, 7' x 6", Hinged

  • Steel construction provides ample strength for heavy cable loading
  • Twist in spools provide a generous bend radius for patch cords and horizontal cabling
  • Hinged door swings left or right for unobstructed access

Vertical Channel

General

Catalog Number

VS76H

Color

EU RoHS Indicator

Item Type

Cable Management

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

UPC

662620202167

Dimensions

Thickness

0.0781

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Packaged To Meet Telcordia GR-63-Core

Logistics

Carton Quantity

1

Pallet Quantity

15