HUBBELL
Racks, iFRAME, Extended Spool Kit, 9", 50 Pack
Image of ICKSS9 Racks, iFRAME, Extended Spool Kit, 9", 50 Pack
Image of ICKSS9 Racks, iFRAME, Extended Spool Kit, 9", 50 Pack
Image of ICKSS9 Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: ICKSS9

Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

  • Spools can be used in H2 Network cabinets, VM and VS series cable managers, and iFrames
  • Large 1" bend radius protect cabling
  • Flags hold the cables in place

iFrame Accessories

General

Application

Vertical Organizers

Catalog Number

ICKSS9

EU RoHS Indicator

Item Type

Equipment Rack

Material

Plastic

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Color - Black
  • Material - ABS

Type

Spools

UPC

662620103099

Dimensions

Height

7.75 in

Certifications And Compliance

EU RoHS Indicator