HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Radial Butting Twin U Die, Index 678

Brand:

Burndy

Catalog ID:

U678

Butting U Die, Index 678.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 678

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U678

Crimp Force Capacity

12 ton

Die Index

678

Die Type

U Die

Type

Die

UPC

781810007570

UPC 12 Digit

7818100075700

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)