HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Radial Non-Butting Twin U Die, Index 23

Brand:

Burndy

Catalog ID:

U37RT

Radial Non-Butting Twin U Die, Index 23.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 23

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U37RT

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810346624

UPC 12 Digit

7818103466244

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads