HUBBELL
Image of USBB8300C5W RCPT HG DUP 20A 125V 5A 5V USB PORT C WH
Image of USBB8300C5W RCPT HG DUP 20A 125V 5A 5V USB PORT C WH
Discontinued

RCPT HG DUP 20A 125V 5A 5V USB PORT C WH

Brand:

Bryant

Catalog ID:

USBB8300C5W

RCPT HG DUP 20A 125V 5A 5V USB PORT C WH

Duplex

Product details

General

Catalog Number

USBB8300C5W

Color

White

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194519

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads