

Brand: Bryant
Catalog ID: USBB8300AC5W
Catalog Number
USBB8300AC5W
Color
White
Series
Hospital Grade
Style
Decorator
Type
Duplex Receptacle
UPC
781786194229
Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Nema Rating
5-20R
Carton Quantity
10