HUBBELL
RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Black, Pre-Configured
Image of RE4B RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Black, Pre-Configured

RE-BOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Black, Pre-Configured

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RE4B

RE-BOX® Commercial Cabinet, 32.2"H x 24.2"W x 10"D, Pre-Configured

  • RE-BOX® Commercial Cabinet
  • 32.2" H x 24.2" W x 10" D
  • Black
  • Pre-Configured

5-Unit

General

Catalog Number

RE4B

Color

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

UPC

662620826332

Dimensions

Cubic Capacity

8800 cu.in

Depth

10 in

Height

32 in

Thickness

0.0625

Width

27.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed