

Brand: Killark
Catalog ID: RE87S
Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.
Catalog Number
RE87S
Color
Silver
EU RoHS Indicator
Finish Type
Zinc Plated
Material
Steel
Product Family
Fittings
Series
RE Series
Type
Reducing Bushing
UPC
783936173962
Hub Size
3" to 2-1/2"
Weight
0.55 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
10