HUBBELL
Image of USBB2I Receptacles, 2-Port, 3A 5V DC, Ivory
Image of USBB2I Receptacles, 2-Port, 3A 5V DC, Ivory
Discontinued
Clearance

Receptacles, 2-Port, 3A 5V DC, Ivory

Brand:

Bryant

Catalog ID:

USBB2I

Receptacles, 2-Port, 3A 5V DC, Ivory

  • 3A 5V DC
  • Ivory

Product details

General

Catalog Number

USBB2I

Color

Ivory

Series

Standard

Style

Decorator

Type

Outlet

UPC

781786145634

Electrical Ratings

Current / Amperage Rating

3 A

Voltage Rating

5 V

Voltage Rating Description

5 V

Logistics

Carton Quantity

10

Resources and downloads

Specifications