HUBBELL
Image of S1R10CBF250 Recessed 10" Series, Bottom Feed Plate, Center, 2-1/2" EMT
Image of S1R10CBF250 Recessed 10" Series, Bottom Feed Plate, Center, 2-1/2" EMT
play
SystemOne 10” FRPT

Recessed 10" Series, Bottom Feed Plate, Center, 2-1/2" EMT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CBF250

Fire Rated Poke Throughs, Recessed 10" Series, Bottom Feed Plate, Center, 2-1/2" EMT

  • Bottom Feed Plates are Required to Maintain S1R10PTFIT Fitting Fire Rating
  • Varity of Feed Plates Offers Installation Flexibility
  • Includes Necessary Mounting Hardware

Standard Product

General

Accessory Type

Bottom Feed Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CBF250

Color

Metallic

Construction

Fabricated

Construction Material - Main

250 Meunt

Finish Type

Natural

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Steel

Mounting Type

  • Screw Mount
  • Screw Mount

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Accessories

UPC

783585548074

Dimensions

Size

Standard Sized Product

Weight

0.55 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed