HUBBELL
Image of S1R10CVRTRBRZ Recessed 10" Series, Cover Assembly, Bronze Plated
Image of S1R10CVRTRBRZ Recessed 10" Series, Cover Assembly, Bronze Plated
play
SystemOne 10” FRPT

Recessed 10" Series, Cover Assembly, Bronze Plated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10CVRTRBRZ

Fire Rated Poke Throughs, Recessed 10" Series, Tamper Resistant Cover Assembly, Bronze Plated

  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Tamper Resistant Cover limits unauthorized access
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Accessory Type

10" Round Tamper Resistant Recessed Cover

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CVRTRBRZ

Color

Bronze

Finish Type

Antique Bronze Plated Cover

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Size

Standard Sized Product

Style

Covers

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547503

Dimensions

Size

Standard Sized Product

Weight

4.05 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed