HUBBELL
Recessed 10" Series, Furniture Feed Cover Assembly, Satin Nickel Plated
Image of S1R10FFCVRNKL Recessed 10" Series, Furniture Feed Cover Assembly, Satin Nickel Plated
Image of S1R10FFCVRNKL Recessed 10" Series, Furniture Feed Cover Assembly, Satin Nickel Plated
play
SystemOne 10” FRPT

Recessed 10" Series, Furniture Feed Cover Assembly, Satin Nickel Plated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R10FFCVRNKL

Fire Rated Poke Throughs, Recessed 10" Series, Furniture Feed Cover Assembly, Satin Nickel Plated

  • (2) 2" Low Voltage Hubs and (2) 1" Line Voltage Hubs, (2) 1” to ¾” Reducers Provided
  • Three Piece Cover allows Isolated Low Voltage Access During Installation
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • ADA Compliant

Standard Product

General

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10FFCVRNKL

Color

Nickel

Cover Type

Furniture Feed

Finish Type

Satin Nickel Plated Cover

Item Type

10" Fire-Rated Poke-Through Component

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Number Of Outlets

(2) 1" & (2) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

Cover Flanges

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Covers

UPC

783585547572

Dimensions

Size

Standard Sized Product

Weight

5.9 lb

Electrical Ratings

Current Amperage Description

Nickel

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(2) 1" & (2) 2" Threaded Hub Multi-Service

Logistics

Carton Quantity

7