




Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1R10CSPC
(4) Extron® MAPP openings
Accessory Type
Center Sub Plate
Application
10" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R10CSPC
Color
White
Construction
Fabricated
Construction Material - Main
10 Meunt
Finish Type
White Paint
Item Type
10" Recessed Fire-Rated Poke-Through Components
Material
Steel
Mounting Type
Number Of Outlets
(4) Extron® MAAP Openings
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
10" Recessed Rated Poke Through Sub Plates
UPC
783585547626
Size
Standard Sized Product
Weight
0.1 lb
Cable Entry
Through Cover
Industry Standard(s)
cULus Listed
Number Of Outlets
(4) Extron® MAAP Openings
Carton Quantity
35