HUBBELL
Image of CFB4G30PFBRE Recessed 4-Gang Concrete Floorbox with Round Cover.
Image of CFB4G30PFBRE Recessed 4-Gang Concrete Floorbox with Round Cover.
Image of CFB4G30PFBRE Recessed 4-Gang Concrete Floorbox with Round Cover.
Image of CFB4G30PFBRE Recessed 4-Gang Concrete Floorbox with Round Cover.
+2
Image of CFB4G30PFBRE Recessed 4-Gang Concrete Floorbox with Round Cover.

Recessed 4-Gang Concrete Floorbox with Round Cover.

Brand: Hubbell Premise Wiring

Catalog ID: CFB4G30PFBRE

SystemOne ETERNALâ„¢ Series Concrete Floorboxes, PVC Base Box, Recessed, 4-Gang CFB E-Series Box for Round Covers, 3.88" Minimum Depth of Pour, Corrosion Resistant

Recessed 4-Gang concrete floorbox with round cover, corrosion resistant PVC base, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Recessed 4-Gang Round Cover PVC Base Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 3.88" Minimum Depth of Pour
  • Box Includes Installtion Cover
  • Each Gang Includes Grounding Terminals

Product details

General

Application

For Use in Concrete Floors

Catalog Number

CFB4G30PFBRE

Color

Gray/Metallic

Construction

Fabricated

Knockouts

0

Material

PVC Base Box with Pregalvanzied Top

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

4-Gang

Series

Concrete Floorboxes

Size

4-Gang

Style

4-Gang

Type

Recessed

UPC

783585695440

Dimensions

Dimensions

15.70 in x 11.20 in x 3.88 in

Height

3.88 in

Length

15.7 in

Width

11.2 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514