HUBBELL
Image of CFB4G30RCI Recessed 4-Gang Concrete Floorbox with Round Cover.

Recessed 4-Gang Concrete Floorbox with Round Cover.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB4G30RCI

SystemOne ETERNALâ„¢ Series Concrete Floorboxes, Cast Iron Box, Recessed, 4-Gang CFB Series Box for Round Covers, 4.00" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 4-Gang concrete cast iron floorbox with round cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. Includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Cast Iron Round 4-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 4.00" Minimum Depth of Pour
  • Box Includes Installtion Cover
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs

Product details

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFB4G30RCI

Color

Metallic/Green Epoxy Paint

Construction

Cast Iron

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

4

Material

Cast Iron

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

4-Gang

Series

Concrete Floorboxes

Size

4-Gang

Style

4-Gang

Sub Brand

Recessed Concrete Floor Boxes

Type

Recessed

UPC

783585447315

Dimensions

Dimensions

13.19 in x 11.44 in x 4.00 in

Height

4 in

Length

13.19 in

Width

11.44 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Media

Videos