HUBBELL
Image of S1R6PTFITCHI Recessed 6" Series, Through Floor Fitting Only, No Sub Plates, No Junction Box
Image of S1R6PTFITCHI Recessed 6" Series, Through Floor Fitting Only, No Sub Plates, No Junction Box

Recessed 6" Series, Through Floor Fitting Only, No Sub Plates, No Junction Box

Brand: Hubbell Premise Wiring

Catalog ID: S1R6PTFITCHI

Fire Rated Poke Throughs, Recessed 6" Series, Through Floor Fitting Only, No Sub Plates, No Junction Box

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type

6" FRPT

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PTFITCHI

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Mounting Type

6" Core Hole

Size

Standard Sized Product

Specifications

  • Fire Resistance Rating - 2-Hrs. (D900)
  • Floor thickness - 2 1/4 in. (57.2)
  • Max. Cu Cross Section - 3/4 in. Power EMT .0307 sq. in.
  • Mounting - 6 in. (152.4)

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Only

UPC

783585443195

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1